Charge your new electronics with our USB Charger Devices

Leviton USB Outlet - Leviton Blog

Did you get all the gifts you were hoping for this season? Perhaps you snagged a new iPad air, or a brand new gold iPhone 5s. We’re big fans of all of our electronic devices  and love staying plugged in – except when it means tons and tons of wires on the counter and on the nightstand. It’s lovely to have all of our devices within arm’s reach, but we hate the look of dozens of wires cluttering up an otherwise neat space.

That’s why we’re huge fans of our USB Charging Devices, which make unsightly cords a thing of the past. Just like regular receptacles, these devices can be installed directly into your wall – but instead of offering typical 3-prong charging power, they are designed to accommodate USB charging devices. Why spend time charging your devices when you could be enjoying them? Our USB Charger Devices feature a smart chip that recognizes and optimizes the charging power of your electronic devices, so they charge faster. Strategically placed vertical USB ports in all models allow enough room to insert and maneuver charging cords, and keep things contemporary and clutter-free.

Great for the kitchen, home office and bedroom, our adapter-free charging receptacles allow you to keep things neat and tidy. Whether you’re looking to charge tablets, smartphones, gaming devices, e-readers or digital cameras, we’ve got you covered.

4-Port USB ChargerNEW 4-Port USB Charger
Our new 4-Port USB Charger offers an incredible 4.2 amps of charging power, and is controlled by a microprocessor, providing the ability to charge up to four electronic devices simultaneously, including multiple tablets! Did Santa bring everyone in the family a new electronic something this Christmas? Well, we’ve got just the solution for charging it. Our receptacles are designed to reduce stress on the cables while charging, so devices charge faster without the worry.  View on e-store

USB Charger/Tamper-Resistant Receptacle
Our USB Charger/Tamper-Resistant Receptacle offers 2.1 amps of charging power, and is available with a 15A or 20A tamper-resistant receptacle. This device can charge up to 2 USB-powered electronic devices simultaneously, and leaves the bottom half of the receptacle free for additional power needs. What’s not to love?  View on e-store

 

Charge your devices fast, charge them well – and eliminate cord clutter once and for all. Invest in our USB Charger Devices and get plugged in!