As mobile technology becomes a standard feature in every aspect of society, it’s not uncommon to find health care providers and professionals are using mobile devices in the workplace. The increased reliability on mobile devices to relay medical information is proof of just how important it is to be able to keep those devices charged. Often, it’s not as easy as it should be, with unwieldy USB adapters getting lost or taking up too much space in a standard receptacle. And many times, charging a smartphone or tablet through a computer is just too slow.
That’s why we’ve expanded our line of USB Charging Devices to include NEW Hospital Grade USB Charger Receptacles. These charging receptacles offers two USB ports and two tamper-resistant hospital grade outlets that are perfect for use in a variety of high abuse applications such as hospitals, assisted living facilities, educational institutions and lobbies and waiting rooms.
The USB Chargers with Hospital Grade Receptacles feature a smart chip that optimizes power for fast and efficient charging, making it powerful enough to charge a wide range of mobile devices. We also love that we’re able to charge two devices at the same time, while still leaving the outlets available for use.
Do you think more healthcare facilities should make it easier to charge devices with USB charging receptacles? Tell us in the comments!