Atlas-X1 Awarded Gold

Atlas-X1 Awarded Gold

The Leviton Atlas-X1™ structured cabling system was recognized as a Gold honoree by the judges of the Cabling Installation & Maintenance 2016 Innovators Awards program.

Atlas-X1 delivers the highest level of verified performance and reliability, and is easily scalable for migrations up to 40GBASE-T. The system offers simple tool-free terminations, and uses the same termination method from Cat 5e to Cat 8. Atlas-X1 systems have been tested and approved as a plenum-rated in-ceiling solution, and the Cat 6A system can deliver up to 100-watt Power over Ethernet (PoE).

Our customers have confirmed that Atlas-X1 is the highest-performing, most user-friendly category-rated connector with the most extensive range of features and fastest installations on the market.

"The Atlas-X1 provides dead-on quality and it's easy to install, saving us time on site," says Bruce Ventura, owner of Innovative High Technology, Inc. "My team loves them."

To learn more about the Leviton Atlas-X1 premium copper system, visit leviton.com/atlasx1

For more information about the CI&M Awards Program, click here.