Your load center is the electrical hub of your home, managing the power that flows each and every day throughout every room and every appliance. As such, it is important that it deliver the most consistent and safest power possible. The Leviton Load Center offers advanced features to achieve just that.
1. GFCI Circuit Breakers – GFCIs (Ground-Fault Circuit Interrupters) help protect you and your family from the risk of electric shock. Leviton manufactures the only GFCI circuit breaker on the market today that prevents reset of the device if ground-fault protection is lost. Other manufacturers may allow their GFCI devices to be reset even after protection is lost – taking advantage of UL exemptions and providing users with unprotected power. Watch our video to learn more
2. AFCI Circuit Breakers – AFCIs (Arc-Fault Circuit Interrupters) help protect your home from electrical fire cause by hazardous arc-faults.
3. Superior GFCI/AFCI Protection - Leviton GFCI, AFCI and Dual Function (DFCI) circuit breakers feature our patented reset lockout and will not reset if ground- or arc-fault protection is compromised.
4. Surge Protective Circuit Breakers - provides effective surge protection for your entire home. Simply install one for whole house protection. Two 1-pole 15A or 20A breakers are integrated so you don’t lose any space.
5. Smart Circuit Breakers – Choosing to install optional smart circuit breakers offers remote monitoring capabilities using the free My Leviton app. Via the My Leviton app, users can enjoy instant, easy access to essential elements of their load center’s data, such as real time energy consumption and trip alerts, via a smartphone, tablet or desktop. Smart breaker firmware can also be updated remotely for easy upgrades.
6. Intuitive Diagnostics – Circuit breaker tripped? Don’t panic! Leviton Load Center Circuit Breakers feature line-side powered LEDs which remain lit, even when a circuit breaker is tripped, for at-a-glance identification of the tripped breaker as well as the type of fault (AF/GF).
In addition to outstanding safety features, the Leviton Load Center also makes an attractive addition to your home. With a sleek white enclosure and optional observation window, the unit is contemporary, appealing and very user-friendly!