Hooters Queensland chooses Leviton

Hooters Bar & Restaurant Case Study

Leviton was chosen because of the ease and speed at which the automation solution can be installed and integrated into many different 3rd party products. A major requirement of this project from start to finish, the job could take no longer than one week to install.

Maximum integration with 3rd party products

Hooters restaurant chose Leviton because it integrated with all the other facets of the installation including RTI and is a well-recognized and reliable American brand. When the facility is opened in the morning and the security system is disarmed, all AV systems automatically turn on, including every LG flat screen television. Conversely, the store shuts down automatically when the Leviton Omni security system is armed each night. All management personnel have access to events from Leviton’s app on their iOS or Android mobile phones, allowing them to monitor the staff and ensure the store is being opened on time and closed up securely at night.

Hooters Queensland will be rolling out 2 more restaurants utilizing Leviton for their security management. The management team is now familiar with Leviton’s app (without monthly fees) and will be able to control each store’s account from the same app on their mobile phones or tablets. The specific integration driver for the RTI to Leviton Omni Controller was provided by Avation and works with all Leviton Omni Controllers.

This installation was supported and performed by: Matt Manalis, Digital Residence

Interested in securing your business with Leviton Security & Automation products? Click here to contact us.

Leviton Parts Used:

Part # Product Name: QTY:
20A00-70 Omni Lte Controller in Enclosure 1
19A00-1 8 Relay Module 1
10A11-1 Two-Way Voice Module 1
45A00-1 Wireless Receiver - 64 Zone 1
48A00-1 Wireless 4 Button Keyfob 5
31A00-8 Indoor/Outdoor Temperature & Humidity Sensor 2
99A00-1 Leviton Omnitouch 7 White 1

Integrated Parts Used:

RTI XP8 Processor 1
RTI XP8 ESC-2 RS-233 Expansion Module 16
Avaya IP Phones 5
LG Commercial Displays 55" 42" and 32" 28
Zektor Clarity 16X16 Audio matrix 1
NetGear 48 Port POE Layer 3 Gigabit Network Switch 2
Foxtel IQ2 HD Boxes 4
Oppo Blu-Ray Player 1
Adscreen Digital Signage Server 1
Ubiquiti Wireless Access Points 3
Acti IP Camerasc- Multiple models Including the Acti D55 & D72 16
Exacq Vision IP Recording CMS 1